SS-108

DOWELSS-108

2 / 2 total results

Filter items
  • DOWEL
  • φ8
  • SS-108

Spec Table

Body

Image Item Name Item Code Quotation
SS-108M (Dowel) 120-049-341
SS-108W (Catch) 120-049-342
Image Item Name Item Code Quotation RoHS Application Type Material Finish/Colour Load Capacity N /4pcs Load Capacity kgf /4pcs Application EAN Box Weight (g)

SS-108M (Dowel)

120-049-341

Female

Brass

Bronze

196

20

Wood Shelf

4510932015448

500

5.5

SS-108W (Catch)

120-049-342

Male

Brass

Bronze

196

20

Wood Shelf

4510932015455

1000

5.5

Slide to See More


CAD download

Body

Item Name
SS-108M (Dowel)
SS-108W (Catch)
Item Name 2D 3D Others RoHS Item Code
SS-108M (Dowel) DXF DWG SAT IGES X_T STEP 3DPDF

120-049-341

SS-108W (Catch) DXF DWG SAT IGES X_T STEP 3DPDF

120-049-342

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Load Capacity kgf /4pcs
Finish/Colour
Application
Material
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More