TAS

CLOSET ROD LIFT MECHANISMTAS

4 / 4 total results

Filter items

Single-type model for installation on a side wall of a cabinet or closet.
Both right-handed and left-handed models available.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
TAS-550R-G 110-020-160
TAS-550L/G 110-020-161
TAS-550R-U 110-020-162
TAS-550L-U 110-020-163
Image Item Name Item Code Quotation RoHS Spec Main Material Colour Min Recommended Load N Max Recommended Load N Min Recommended Load kgf Max Recommended Load kgf EAN Box Weight (g)

TAS-550R-G

110-020-160

Right Side

Polystyrene (PS)/Steel

Grey

39.2

49

4

5

4510932012645

1

4500

TAS-550L/G

110-020-161

Left Side

Polystyrene (PS)/Steel

Grey

39.2

49

4

5

4510932012652

1

4500

TAS-550R-U

110-020-162

Right Side

Polystyrene (PS)/Steel

Umber

39.2

49

4

5

4510932012669

1

4500

TAS-550L-U

110-020-163

Left Side

Polystyrene (PS)/Steel

Umber

39.2

49

4

5

4510932012676

1

4500

Slide to See More


CAD download

Body

Item Name
TAS-550R-G
TAS-550L/G
TAS-550R-U
TAS-550L-U
Item Name 2D 3D Others RoHS Item Code
TAS-550R-G DXF DWG SAT IGES X_T STEP 3DPDF

110-020-160

TAS-550L/G DXF DWG SAT IGES X_T STEP 3DPDF

110-020-161

TAS-550R-U DXF DWG SAT IGES X_T STEP 3DPDF

110-020-162

TAS-550L-U DXF DWG SAT IGES X_T STEP 3DPDF

110-020-163

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Tallman - Closet rod lift mechanism

×
×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More