TAW

CLOSET ROD LIFT MECHANISMTAW

3 / 3 total results

Filter items

Double-type model for installation on side walls of a cabinet or closet, using it in full width.
Easy adjustment of rod length in just one step.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
TAW-1200-G 110-020-168
TAW-1200-U 110-020-169
TAW-1200-U 110-029-000
Image Item Name Item Code Quotation RoHS Main Material Colour Min Recommended Load N Max Recommended Load N Min Recommended Load kgf Max Recommended Load kgf Old Item Code EAN Box Weight (g)

TAW-1200-G

110-020-168

Polystyrene (PS)/Steel

Grey

68.6

78.4

7

8

-

4510932012683

1

11000

TAW-1200-U

110-020-169

Polystyrene (PS)/Steel

Umber

68.6

78.4

7

8

-

4510932012690

1

11000

TAW-1200-U

110-029-000

Polystyrene (PS)/Steel

Umber

68.6

78.4

7

8

110-029-000

4510932000253

-

-

Slide to See More


CAD download

Body

Item Name
TAW-1200-G
TAW-1200-U
TAW-1200-U
Item Name 2D 3D Others RoHS Item Code
TAW-1200-G DXF DWG SAT IGES X_T STEP 3DPDF

110-020-168

TAW-1200-U DXF DWG SAT IGES X_T STEP 3DPDF

110-020-169

TAW-1200-U DXF DWG SAT IGES X_T STEP 3DPDF

110-029-000

Slide to See More

Catalogue

Manuals

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Tallman - Closet rod lift mechanism

×
×
Filter
Filter items
Search Clear All ×
Load Capacity kgf
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More