TMT

TAMAZUSA KNOBTMT

2 / 2 total results

Filter items
  • TAMAZUSA KNOB
  • TMT

Stock Limited
This interior concept is inspired by the splendor and traditional beauty of 16th century Japanese culture. By transplanting these designs into the modern world, the "Tamazusa" series was born. The series emulates "Ryusui" flowing water Japanese design and has gentle soft lines, providing a comforting and desirable aesthetic.
The Tamazusa series has knobs, door handles and lever handles.
This knob is covered in 24k gold plating.

Spec Table

Body

Image Item Name Item Code Quotation
TMT-16 100-010-730
TMT-20 100-010-731
Image Item Name Item Code Quotation Mark RoHS Material Finish L H D Applicable Mounting Colour (For Search) EAN Weight (g)

TMT-16

100-010-730

Brass

24K Gold Plating

16

25

20

12.5

Wood

Gold/Yellow

4510932011648

31

TMT-20

100-010-731

Brass

24K Gold Plating

20

31.5

25

16

Wood

Gold/Yellow

4510932011655

64

Slide to See More


☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
TMT-16
TMT-20
Item Name 2D 3D Others RoHS Item Code
TMT-16 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-730

TMT-20 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-731

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Material
Colour
Applicable Mounting
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More