TS

KNOBTS

3 / 3 total results

Filter items

Spec Table

Body

Image Item Name Item Code Quotation
TS-25 100-010-001
TS-30 100-013-119
TS-36 100-010-002
Image Item Name Item Code Quotation RoHS Material Finish D1 D2 H t Applicable Mounting Colour (For Search) EAN Box Carton Weight (g)

TS-25

100-010-001

Brass

White Bronze

25

14.5

23

6.7

Wood

Grey/Silver

4510932011570

50

200

43

TS-30

100-013-119

Brass

White Bronze

30

14.5

23

6.7

Wood

Grey/Silver

4510932011587

50

200

56

TS-36

100-010-002

Brass

White Bronze

36

15

24

7.5

Wood

Grey/Silver

4510932011594

30

120

78

Slide to See More


CAD download

Body

Item Name
TS-25
TS-30
TS-36
Item Name 2D 3D Others RoHS Item Code
TS-25 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-001

TS-30 DXF DWG SAT IGES X_T STEP 3DPDF

100-013-119

TS-36 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-002

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Material
Colour
Applicable Mounting
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More