- Furniture and Architectural Hardware
- HINGES
- GLASS DOOR HINGES
- XL-GH05F-120
- XL-GH05F-120
GLASS DOOR GRAVITY HINGEXL-GH05F-120
2 / 2 total results
Filter items
- Glass hinge made from stainless steel.
Great solution for shower booths and other areas that come into contact with water.
Successfully passed 100,000 open/close cycles in a private test.
Automatically closing radius can be adjusted to either 20° or 70°.
Door rises up to 1.5 mm at opening angle 20Àö and rises up to a maximum of 5 mm at 70°. - Accessories
- Hexagon socket countersunk head screw M6⨯14 (SUS)
Spec Table
Body
☆Limited inventory, contact sales associate for details.
CAD download
Catalogue
Manuals
How to Change Bush (English) | 1004_2_xl_gh05f_120_e.pdf |
---|
Note
Sold in pairs.
Related products
Category
- Furniture and Architectural Hardware
- HINGES
- GLASS DOOR HINGES
- XL-GH05F-120
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.
×
-
Application
-
-
Use in Wet Area
-
-
Installation Type
-
-
Self Close
-
-
Glass Thickness
-
-
Material
-
-
Finish/Colour
-
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
