XL-MT120-H

GLASS SLIDING DOOR LATCHXL-MT120-H

2 / 2 total results

Filter items
  • GLASS SLIDING DOOR LATCH
  • With Indicator
  • XL-MT120-H

Partially Discontinued
Lock with indicator for glass sliding door.
Can be unlocked by turning emergency release pin with supplied allen key. (Hex size 4 mm)
Accessories
Counter plate XL-MT120-U03

Drawings / Illustrations

  • XL-MT120-U03
  • Cut Out Dimensions

Spec Table

Body

Image Item Name Item Code Quotation
XL-MT120-H01 140-060-628
XL-MT120-H02 140-060-627
Image Item Name Item Code Quotation Sales Info Mark RoHS Spec Board Thickness Application Mounting Surface Indicator Soft-close Function Self-close Function EAN Box Weight (g)

XL-MT120-H01

140-060-628

-

Right-side

8
13

Sliding Doors

Glass
Solid Melamine Board

Included

None

None

4510932018371

1

567

XL-MT120-H02

140-060-627

Discontinued

Left-side

8
13

Sliding Doors

Glass
Solid Melamine Board

Included

None

None

4510932018388

1

567

Slide to See More

*Door thickness: 8 mm for glass, 13 mm for melamine board


★Discontinued ☆Limited inventory, contact sales associate for details.

CAD download

Body

Item Name
XL-MT120-H01
XL-MT120-H02
Item Name 2D 3D RoHS Sales Info Item Code
XL-MT120-H01 DXF DWG SAT IGES X_T STEP

-

140-060-628

XL-MT120-H02 DXF DWG SAT IGES X_T STEP

Discontinued

140-060-627

Slide to See More

Catalogue

Note

• Made to order.

• Not recommended for applications with direct water exposure.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Application
Mounting Surface
Indicator
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More