XLA-US02B_2

Spec Table

Selling Individually

Image Item Name Item Code Quotation
XL-US02-S010 130-180-819
XL-US02-S008 130-188-732
XL-US02-S009 130-180-591
4860ZN1 120-180-042
4860ZN5 120-180-043
4866ZN1 120-180-044
4866ZN5 120-180-045
XL-US02-S013 130-031-035
XL-US01-W900L-B 130-030-287
XL-US01-W900L-W 130-030-285
AF-25-P01-25 270-940-959
Image Item Name Item Code Quotation Mark RoHS Item Details Material Finish Optional Items Suitable Glass Thickness Glass Thickness Search (8) Glass Thickness Search (10) Glass Thickness Search (12) Installation Shape Quantity Required for Installation Part Name Quantity Length EAN

XL-US02-S010

130-180-819

-

Wall Mounting Plate (For Type B)

Aluminium Alloy

Matte Chrome

-

-

-

-

-

-

-

-

-

-

4510932055987

XL-US02-S008

130-188-732

-

Wall Mounting Bracket

Stainless Steel (SCS13)/Steel

Grey

-

-

-

-

-

-

1

-

-

-

4510932056014

XL-US02-S009

130-180-591

-

Wall Mounting Bracket

Aluminium Alloy

Matte Chrome

-

-

-

-

-

-

1

-

-

-

4510932055970

4860ZN1

120-180-042

-

Back Panel Clamp

Zinc Alloy (ZDC)

Matte Chrome (ZN1)

-

8/10/12mm

8

10

12

No Processing Required

-

-

-

-

4510932039444

4860ZN5

120-180-043

-

Back Panel Clamp

Zinc Alloy (ZDC)

Chrome (ZN5)

-

8/10/12mm

8

10

12

No Processing Required

-

-

-

-

4510932039451

4866ZN1

120-180-044

-

Back Panel Clamp

Zinc Alloy (ZDC)

Matte Chrome (ZN1)

-

8/10/12mm

8

10

12

No Processing Required

-

-

-

-

4510932039468

4866ZN5

120-180-045

-

Back Panel Clamp

Zinc Alloy (ZDC)

Chrome (ZN5)

-

8/10/12mm

8

10

12

No Processing Required

-

-

-

-

4510932039475

XL-US02-S013

130-031-035

-

Back Panel Light for Vertical Frame

Steel

Nickel

Installation Screw (Stainless Steel)

-

-

-

-

-

-

-

-

-

4510932054904

XL-US01-W900L-B

130-030-287

Shelf Support with Blue LED (For Main Frame 1 pc / shelf)

Aluminium Alloy

Matte Chrome

Adapter (1pc)/Connection Cord 2950mm (1pc)

-

-

-

-

-

-

-

-

-

4510932054188

XL-US01-W900L-W

130-030-285

Shelf Support with White LED (For Main Frame 1 pc /shelf)

Aluminium Alloy

Matte Chrome

Adapter (1pc)/Connection Cord 2950mm (1pc)

-

-

-

-

-

-

-

-

-

4510932054171

AF-25-P01-25

270-940-959

-

-

Elastomer (TPE)

Light Grey

-

-

-

-

-

-

-

Cover

1 pc

2500

4510932137751

Slide to See More


CAD download

Selling Individually

Item Name
XL-US02-S010
XL-US02-S008
XL-US02-S009
4860ZN1
4860ZN5
4866ZN1
4866ZN5
XL-US02-S013
XL-US01-W900L-B
XL-US01-W900L-W
AF-25-P01-25
Item Name 2D 3D Others RoHS Item Code
XL-US02-S010 DXF DWG SAT IGES X_T STEP 3DPDF

130-180-819

XL-US02-S008 DXF DWG SAT IGES X_T STEP 3DPDF

130-188-732

XL-US02-S009 DXF DWG SAT IGES X_T STEP 3DPDF

130-180-591

4860ZN1 DXF DWG SAT IGES X_T STEP 3DPDF

120-180-042

4860ZN5 DXF DWG SAT IGES X_T STEP 3DPDF

120-180-043

4866ZN1 DXF DWG SAT IGES X_T STEP 3DPDF

120-180-044

4866ZN5 DXF DWG SAT IGES X_T STEP 3DPDF

120-180-045

XL-US02-S013 DXF DWG SAT IGES X_T STEP 3DPDF

130-031-035

XL-US01-W900L-B DXF DWG SAT IGES X_T STEP 3DPDF

130-030-287

XL-US01-W900L-W DXF DWG SAT IGES X_T STEP 3DPDF

130-030-285

AF-25-P01-25 DXF DWG SAT IGES X_T STEP 3DPDF

270-940-959

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More