ZL-1503

STAINLESS STEEL DOOR KNOBZL-1503

3 / 3 total results

Filter items

Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror

Videos

Spec Table

Body

Image Item Name Item Code Quotation
ZL-1503-IS-50 100-170-788
ZL-1503-OS-50 100-170-787
ZL-1503-WN-50 100-011-032
Image Item Name Item Code Quotation RoHS Spec Material Finish Suitable Door Thickness Height H Applicable Mounting Installation Colour (For Search) EAN

ZL-1503-IS-50

100-170-788

Interior Knob

Stainless Steel (SUS316)

Zwei L Finish

Wooden/Metal Frame:36-48
Glass:6-12

40

Wood
Glass

Back-to-Back

Grey/Silver

4510932043632

ZL-1503-OS-50

100-170-787

Exterior Knob

Stainless Steel (SUS316)

Zwei L Finish

Wooden/Metal Frame:36-48
Glass:6-12

40

Wood
Glass

Back-to-Back

Grey/Silver

4510932043625

ZL-1503-WN-50

100-011-032

Both Side Installation (Inside/Outside Set)

Stainless Steel (SUS316)

Zwei L Finish

Wooden/MetalFrame:36-48
Glass:6-12

40

Wood
Glass

Back-to-Back

Grey/Silver

4510932012478

Slide to See More


CAD download

Body

Item Name
ZL-1503-IS-50
ZL-1503-OS-50
ZL-1503-WN-50
Item Name 2D 3D RoHS Item Code
ZL-1503-IS-50 DXF DWG SAT IGES X_T STEP

100-170-788

ZL-1503-OS-50 DXF DWG SAT IGES X_T STEP

100-170-787

ZL-1503-WN-50 DXF DWG SAT IGES X_T STEP

100-011-032

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More