ZL-1701

LIFT-OFF HINGEZL-1701

2 / 2 total results

Filter items

Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
Oil-free ring provides smooth movement.
Accessories
ZL-1701-10

—Countersunk head wood screw 4.1⨯38

—Countersunk head machine screw M5⨯16 (head diameter ⌀8)

ZL-1701-12

—Countersunk head wood screw 4.8⨯38

—Countersunk head machine screw M5⨯16 (head diameter ⌀9)

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
ZL-1701-10 170-091-691
ZL-1701 170-091-690
Image Item Name Item Code Quotation RoHS Load Capacity N/2pcs Load Capacity kgf/2pcs Material Main Finish Width W Length L Leaf Thickness (t) Hinge Type EAN

ZL-1701-10

170-091-691

314

32

Stainless Steel (SUS316)

Satin/Mirror

96

108

3

Lift-off Hinge

4510932073271

ZL-1701

170-091-690

559

57

Stainless Steel (SUS316)

Satin/Mirror

104

144

4

Lift-off Hinge

4510932073264

Slide to See More


CAD download

Body

Item Name
ZL-1701-10
ZL-1701
Item Name 2D 3D Others RoHS Item Code
ZL-1701-10 DXF DWG SAT IGES X_T STEP 3DPDF

170-091-691

ZL-1701 DXF DWG SAT IGES X_T STEP 3DPDF

170-091-690

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022-12-19)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2022-12-19)

Note

—When installing, be sure to insert the spacer as shown in the installation examples and screw it.

—Load capacity is the value when using two hinges. For calculation conditions, please refer to INDEX.

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Hinge Type
Material
Length L
Width W
Load Capacity kgf 2pcs
Load Capacity N 2pcs
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More