ZL-1901

STAINLESS STEEL KNOBZL-1901

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
When combined with ZL-2302 (sold separately), can be used on glass.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
ZL-1901 100-011-010
Image Item Name Item Code Quotation RoHS Material Finish Body Height T Applicable Mounting Colour (For Search) EAN Box Weight (g)

ZL-1901

100-011-010

Stainless Steel (SUS316)

Zwei L Finish

32

Wood
Glass

Grey/Silver

4510932011082

8

34

Slide to See More


CAD download

Body

Item Name
ZL-1901
Item Name 2D 3D Others RoHS Item Code
ZL-1901 DXF DWG SAT IGES X_T STEP 3DPDF

100-011-010

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Material
Colour
Applicable Mounting
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More