ZL-1902

STAINLESS STEEL KNOBZL-1902

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
When combined with ZL-2302 (sold separately), can be used on glass.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
ZL-1902 100-011-011
Image Item Name Item Code Quotation RoHS Material Finish Body Height T Applicable Mounting Colour (For Search) EAN Box Weight (g)

ZL-1902

100-011-011

Stainless Steel (SUS316)

Zwei L Finish

36

Wood
Glass

Grey/Silver

4510932011099

8

52

Slide to See More


CAD download

Body

Item Name
ZL-1902
Item Name 2D 3D Others RoHS Item Code
ZL-1902 DXF DWG SAT IGES X_T STEP 3DPDF

100-011-011

Slide to See More

Catalogue

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More