ZL-1908

STAINLESS STEEL PUSH KNOBZL-1908

1 / 1 total results

Filter items

By pressing in the knob, can become flat and flush with its surroundings, giving doors a seamless appearance. This also makes it safer by removing the chance of clothes getting caught or people walking into a protrusion from the door.
Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.

Videos

Spec Table

Body

Image Item Name Item Code Quotation
ZL-1908 100-011-033
Image Item Name Item Code Quotation RoHS Min Door Thickness t Max Door Thickness t Bore Depth H Main Material Main Finish Knob Body Type Installation Section Type Body Height T Outer Diameter D Applicable Mounting Unique Feature Colour (For Search) EAN

ZL-1908

100-011-033

13

33

D T 13-23:H=None(ϕ28Hole) DT24-33:H=DT-23

Stainless Steel (SUS316)

Zwei L Finish

Round

Female Screw

5

32

Wood

Push Type

Grey/Silver

4510932012225

Slide to See More


CAD download

Body

Item Name
ZL-1908
Item Name 2D 3D Others RoHS Item Code
ZL-1908 DXF DWG SAT IGES X_T STEP 3DPDF

100-011-033

Slide to See More

Catalogue

Manuals

Installation Manual (English) 1117_3_zl1908_e.pdf

Related products

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

×
×
Filter
Filter items
Search Clear All ×
Height H (mm)
  • -
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More