ZL-2103

STAINLESS STEEL HOOKZL-2103

1 / 1 total results

Filter items

Made of highly corrosion resistant SUS316

Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.

Comes with a plug, allowing for installation into hard surfaces like concrete

Designed so that installation screw is not visible after installation

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
ZL-2103 110-020-412
Image Item Name Item Code Quotation RoHS Material Finish Extra Functions Installation Type Type Style Depth Applicable Installation EAN

ZL-2103

110-020-412

Stainless Steel (SUS316)

Zwei L Finish

None

Wall

Multiple Hooks

Modern

72

Wood

4510932012966

Slide to See More


CAD download

Body

Item Name
ZL-2103
Item Name 2D 3D Others RoHS Item Code
ZL-2103 DXF DWG SAT IGES X_T STEP 3DPDF

110-020-412

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Installation Type
Applicable Installation
Depth (mm)
  • -
Extra Functions
Style
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More