ZL-2301

BRACKET FOR STAINLESS STEEL HANDLEZL-2301

2 / 2 total results

Filter items
  • BRACKET FOR STAINLESS STEEL HANDLE
  • For ZL-2001, ZL-2003, ZL-2002, ZL-2004
  • ZL-2301
  • Zwei L Series

BRACKET FOR STAINLESS STEEL HANDLE (For Handle ZL-2001 and ZL-2002)

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
ZL-2301-2016 100-010-978
Image Item Name Item Code Quotation RoHS Body Type Main Material Main Finish Type Installation Method (Arch) Applicable Mounting EAN Box

ZL-2301-2016

100-010-978

Related Items

Stainless Steel (SUS316)

Zwei L Finish

Others

Back Mount

Glass

4510932006439

1

Slide to See More


Body

Image Item Name Item Code Quotation
ZL-2301-2025 100-010-979
Image Item Name Item Code Quotation RoHS Body Type Main Material Main Finish Type Installation Method (Arch) Applicable Mounting EAN Box

ZL-2301-2025

100-010-979

Related Items

Stainless Steel (SUS316)

Zwei L Finish

Others

Back Mount

Glass

4510932006446

1

Slide to See More


CAD download

Body

Item Name
ZL-2301-2016
Item Name 2D 3D Others RoHS Item Code
ZL-2301-2016 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-978

Slide to See More

Body

Item Name
ZL-2301-2025
Item Name 2D 3D Others RoHS Item Code
ZL-2301-2025 DXF DWG SAT IGES X_T STEP 3DPDF

100-010-979

Slide to See More

Catalogue

Category

Your Recently Viewed Items

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

×
Filter
Filter items
Search Clear All ×
Pitch P
  • -
Length L (mm)
  • -
Height H (mm)
  • -
Installation Depth T (mm)
  • -
Grip Thickness D (mm)
  • -
Load Capacity kgf
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More