ZL-2801

STAINLESS STEEL POINT FIXZL-2801

2 / 2 total results

Filter items

Superior Zwei L Finish
Zwei L represents the very pinnacle of ultra-premium Japanese hardware design. Contrasting bands of mirror finish and lustrous satin on a faceted profile give jewel like highlights which flatter any architectural space.

Videos

Related Information

Spec Table

Body

Image Item Name Item Code Quotation
ZL-2801-25 120-040-674
ZL-2801-40 120-040-675
Image Item Name Item Code Quotation RoHS Min Glass Thickness Max Glass Thickness Special Tool Potential Hardware Applications Hardware Fixing Type Main Body Material Recessing Shape Installation Method Glass Thickness Glass Thickness (For Search)(8) Glass Thickness (For Search)(10) Glass Thickness (For Search)(12) EAN

ZL-2801-25

120-040-674

8

12

Z059

Glass Partition

Point Fix

Stainless Steel (SUS316)

Round Hole

Bolt

8 to 12

8

10

12

4510932049115

ZL-2801-40

120-040-675

8

12

Z058

Glass Partition

Point Fix

Stainless Steel (SUS316)

Round Hole

Bolt

8 to 12

8

10

12

4510932049122

Slide to See More


Sold Separately

Image Item Name Item Code Quotation
Z059 270-180-388
Z058 270-180-387
Image Item Name Item Code Quotation RoHS Length Item Details Quantity Required for Installation EAN

Z059

270-180-388

115

-

-

4510932136389

Z058

270-180-387

160

Dedicated Tool

1

4510932136372

Slide to See More


CAD download

Body

Item Name
ZL-2801-25
ZL-2801-40
Item Name 2D 3D Others RoHS Item Code
ZL-2801-25 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-674

ZL-2801-40 DXF DWG SAT IGES X_T STEP 3DPDF

120-040-675

Slide to See More

Sold Separately

Item Name
Z059
Z058
Item Name 2D 3D Others RoHS Item Code
Z059 DXF DWG SAT IGES X_T STEP 3DPDF

270-180-388

Z058 DXF DWG SAT IGES X_T STEP 3DPDF

270-180-387

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
  • Zwei L concept movie

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More