FDS_FES_FMS

SLIDING DOOR ROLLERFDS_FES_FMS

5 / 5 total results

Filter items
  • SLIDING DOOR ROLLER
  • FDS_FES_FMS
Smooth and quiet movement with plastic rollers.
FES and FMS are equipped with ball bearings providing easy operating even with heavy load.

Spec Table

Body

Image Item Name Item Code Quotation
FDS-0259 200-139-150
FDS-0339 200-139-151
FES-0339 200-139-152
FES-0429 200-139-153
FMS-0509 200-139-154
Image Item Name Item Code Quotation RoHS Material (Bracket/Pin) Material (Wheel) Finish (Bracket/Pin) Finish (Wheel) A B D E F G J K L M Load Capacity/2 pcs EAN

FDS-0259

200-139-150

Stainless Steel (SUS304)

Polyacetyl

Plain

White

60

50

25

5

20

11

7

3

10

1.2

15 kg

-

FDS-0339

200-139-151

Stainless Steel (SUS304)

Polyacetyl

Plain

White

74

63

33

5.5

27.5

13

8

4

12

1.5

25 kg

-

FES-0339

200-139-152

Stainless Steel (SUS304)

Polyacetyl

Plain

White

68

57

33

7

26

13

9

4

14

5

50 kg

-

FES-0429

200-139-153

Stainless Steel (SUS304)

Polyacetyl

Plain

White

92

76

42

6

36

14

9

4

18

5

70 kg

-

FMS-0509

200-139-154

Stainless Steel (SUS304)

MC Nylon

Plain

Blue

110

85

50

8

42

17

11

5

19

5

100 kg

-

Slide to See More


CAD download

Body

Item Name
FDS-0259
FDS-0339
FES-0339
FES-0429
FMS-0509
Item Name 2D 3D RoHS Item Code
FDS-0259 DXF DWG SAT IGES X_T STEP

200-139-150

FDS-0339 DXF DWG SAT IGES X_T STEP

200-139-151

FES-0339 DXF DWG SAT IGES X_T STEP

200-139-152

FES-0429 DXF DWG SAT IGES X_T STEP

200-139-153

FMS-0509 DXF DWG SAT IGES X_T STEP

200-139-154

Slide to See More

Catalogue

Category

Your Recently Viewed Items

-All items, unless specified, are made to exact metric dimensions.

-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.

-Our liability is limited to the replacement of the merchandise.

×
Filter
Filter items
Search Clear All ×
Door Height
  • -
Door Width
  • -
Door Thickness
  • -
Load Capacity kg (per door)
  • -
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More