- Furniture and Architectural Hardware
- HINGES
- CONCEALED HINGES (EUROPEAN HINGES)
- 360-P6W-30-32T+5
- 360-P6W-30-32T+5
MOUNTING PLATE360-P6W-30-32T+5
1 / 1 total results
Filter items
- MOUNTING PLATE
- System 32 / 4 Holes / +5 mm Thick / Special Specifications
- 360-P6W-30-32T+5
- OLYMPIA Series
- Specification
- ●Vertical adjustment: ⋅2.5 mm
●Thickness: 5 mm
●For the special specifications, the washer mounting position is shifted 7.5 mm forward. The side plate core material is reduced.
●For inset doors, the H dimension is the door thickness +16.5 mm.
●When using with GH-360FP, the H dimension is the door thickness +18.5 mm. - Sold separately
- ●Raised countersunk tapping screws 3.5⨯15
Drawings / Illustrations
Spec Table
CAD download
Catalogue
Category
- Furniture and Architectural Hardware
- HINGES
- CONCEALED HINGES (EUROPEAN HINGES)
- 360-P6W-30-32T+5
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-All items, unless specified, are made to exact metric dimensions.
-Changes in dimensions, finishes, and packing etc. or suspension of production may occur without notice.
-Our liability is limited to the replacement of the merchandise.