垂直上移阻尼支撑SLUL
2 / 2搜索结果
- 通过我司4万次开闭测试
- 抬起协助
- 缓慢关闭
- ●搭载LAPCON机构,具有助力协助、阻尼缓冲功能的支撑。
●由于相比传统产品增加了门的移动量,门的开口更大。
●门向前打开约120~150mm后,会在弹簧的作用下轻松开启。
●安装在柜体顶板下部,施工定位简单。
●相比传统产品,门的助力可调节,可根据门的规格调节动作。
●可调节门的上下、左右及角度。 - 规格
- ●使用温度: 0°C-40°C.
- 配件
- ●十字槽沉头自攻螺钉3.5x45(用于本体安装)
●扁圆头自攻螺钉3.5x15(用于底座安装) - 另售
- ●本体盖罩SLUL-C
●连接杆 SLUL-B
视频
施工案例 / 采用案例
图片
图纸/插图
-
所有显示
Mounting Dimensions
*1: If not using a gasket/door stopper, please shift the body 4mm towards the back panel.
*2: The maximum door protrusion when opening and closing is approximately 343mm.
*3: When the door is opened, the top of the cabinet is 613mm (Door travel). I need the dimensions in 50mm. -
所有显示
Body
-
所有显示
Connecting Bar (Sold separately)
-
所有显示
Body Cover (Sold separately)
-
所有显示
Image of Movement
-
所有显示
规格表
本体 [本体]
此产品以1套形式出售。订单数量为“1”,包括左右各一件。
另售 [Body Cover (Sold separately)]
This product is sold as 1 set. The order quantity is "1", which includes one piece for each of the left and right.
另售 [Connecting Bar (Sold separately)]
CAD下载
本体 [本体]
型号 |
---|
SLUL-11 |
SLUL-8 |
另售 [Body Cover (Sold separately)]
型号 |
---|
SLUL-C-DGR |
SLUL-C-WT |
另售 [Connecting Bar (Sold separately)]
产品目录 (更新 2024/11/30)
产品目录 (更新 2024/11/30)

说明书
注
●请仔细阅读注意事项。
●1套SLUL需要1根连接杆SLUL-B。
●将拉手(另售品)连接在门宽度的中心,以获得最佳位置。将其安装在距离门顶部边缘700mm以内,以确保打开方便。
相关产品
类别
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。