扭矩铰链HG-RT
2 / 2搜索结果
筛选项目
- 通过我司内部2万次开关测试
- 任意停
friction hinge, Positioning hinges, position controle
- ●新增加了扭矩3.0N・m规格。
●关门后从外面看不到铰链。
●开启角度越大,扭矩越小,便于将盖板打开(参见左下的扭矩曲线)。
●请在顶盖(开启角度0°~100°)上使用(在此范围内任意停)。
●另备有无扭矩型 。 - 规格
- —Operating temperature: 0°C–40°C
- 推荐螺钉
- —Countersunk head tapping screw 4 or Countersunk head screw M4
相关信息
规格表
本体
CAD下载
产品目录 (更新 2023/06/01)
产品目录 (更新 2023/06/01)

注
—Be sure to read the "Cautions".
—Torque changes with the opening angle (refer to "Torque Curve" at the lower left).
—When selecting, ensure that the maximum torque of lid (door) is less than half of the torque at the hinge closed position (see the table below).
—Set a stopper in the Range where torque is not effective (refer to "Free Stop Range" at the left)
—When installing, ensure that both hinge shafts are levelled and aligned.
相关产品
类别
最近查看的项目
-所有产品,除非指定,都是精确到公制尺寸。
-尺寸、表面处理、包装等发生变化或停产时,不会另行通知。
-我们的责任仅限于更换商品。