1 / 1 Gesamtergebnisse
Artikel filtern
- Made from special polyethylene resin with excellent sliding properties, eliminating the need for grease or oil.
The special polyethylene resin has a high chemical resistance, providing for reliable usage with a wide range of chemicals.
Uses flame retardant material rated UL94HB.
The MR-40CS is designed only for use with the MRS40 Mini Guide Rail. - Technische Daten
- Temperature: 0°C-40°C
Spezifikationstabelle
Gehäuse [Guide Block MR-40CS]