1 / 1 Gesamtergebnisse
Artikel filtern
- Does not need grease.
Very compact.
Easy to use solution for projects with lower precision requirements.
MR is made from a special polyethylene resin with extremely smooth properties, eliminating need for grease or oil.
Uses flame retardant material rated UL94HB.
Use with MRS30 mini guide rail.
See P.596 for load rating. - Technische Daten
- Temperature: 0°C-40°C
Spezifikationstabelle
Gehäuse [Guide Block MR-30CS]