TÜRHALTERYA-2020
4 / 4 Gesamtergebnisse
Artikel filtern
- ●Automatically locks door when fully opened.
●Slide the grip (see part ③ in the figure below) to release the lock.
Slide the grip to the end to remain unlocked.
●Safe and reliable operation without closing the door while releasing
the lock.
●Indicator turns red when unlocked.
●YA-2020W (R/L) (with lock release wire) available for tall
application.
●Either 1 piece use and 2 pieces use is available.
Videos
Spezifikationstabelle
Gehäuse
Gehäuse
CAD-Download
Katalog

Handbücher
Hinweis
●Release the lock while supporting the door.
●Opening angle and installation position change depending on the position
of hinge centre.
Determine the installation position based on the hinges used and cabinet
shape.