EXCELOCK Contactless Electronic Lock System
Simply hold up the card and unlock with a single action
Protect your important displays electronically
EXCELOCK is a special card key system which allows only select users access.
The electronic keys cannot be reproduced, providing high security and making it an ideal system for protecting showcase products.
Simply close the door and the system will automatically lock.
A single system can operate up to 20 different locks.
A combination of elegance and advanced functionality for showcases
The outer appearance is seamless as there is no key hole. The lock area is also hidden for higher security. Both appearance and functionality are important for high end showcases.
Add and delete keys simply. Easy to manage electronic key system
A single key can be designated per cabinet, or it can be used as a common key or exclusive to an area. The operation can be adapted to what works best with the retail facility. It is easy to add keys and also delete them. Also, these specialized electronic keys cannot be duplicated.
- For adding and deleting keys, no computer is required.
- The keys do not need batteries or recharging.
Lock and Strike Plate Combination Work for Many Types of Doors
Even with different types of doors, the same key can be used. Whether it is a glass door or sliding door with the XL-GC hardware series, the product can be combined with many different Sugatsune hardware options.
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.