- Furniture and Architectural Hardware
- HINGES
- CONCEALED HINGES (EUROPEAN HINGES)
CONCEALED HINGES (EUROPEAN HINGES)
Concealed Hinges can be also called invisible hinges. They are called this because the hinges are hidden from view when the cabinet flap or door is in a closed position. Sugatsune's Concealed Hinges come in several types for a variety of different applications. Sugatsune's HES3D product line is a 3 way adjustable concealed hinge series, and also received the Good Design Award. They are available in Stainless Steel, Zinc Ally, and Brass. They come in many different finishes including Nickel, Polished, Chrome, Satin Chrome/Nickel, Black, Gold, and more.
Category search results
Filter items
-
Type
-
-
Series
-
-
Door Material
-
-
Finish/Colour
-
Unique Feature
-
-
Spec
-
Opening Angle
-
-
Min Door Thickness
-
Max Door Thickness
-
Material
-
Overlay Range
-
-
Cup Diameter
-
Thred Pitch of the Cup Section
-
Number of Screw Holes
-
Pitch of Holes
-
Thickness of Mounting Plate (mm)
-
RoHS 2
-
-
CAD
-
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
