GLASS DOOR LOCKS

Sugatsune's Glass Door Locks are ideal for use with glass displays. They come in various types, with various functions which provide a high degree of security. For example, the dimple key lock series protects against theft, in particular, it is extremely difficult to duplicate or pick the lock. The one million combination lock series have over a million different variations, making them a strong deterrent against theft. They are available in Zinc Alloy, Brass, and Stainless Steel. They come to many different finishes including Chrome Gold Paint, Stain Nickel, and more.

Category search results

Filter items

20 / 20 total results

Products per page
25 50 100

20 / 20 total results

Products per page
25 50 100
×
Filter
Filter items
Search Clear All ×
Application
Mounting Surface
Key Type
Key Changes
Grade
Masterkey Function
Locked Position
Suitable Glass Thickness
Colour
Material
Finish
Key Turn Angle
RoHS 2
CAD

Your Recently Viewed Items

You have no recently viewed products.

Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More
AI Enhanced Search Minimize Icon
Search for a product, or ask a question about Sugatsune.
Send Button
*AI can make mistakes.
Back to site
AI Enhanced Search
Start