- H95TSH-F
TORQUE CONCEALED HINGEH95TSH-F
1 / 1 total results
- Passed 10,000 open/close private test
- Free Stop
friction hinge, Positioning hinges, position controle
- — Has free-stop torque mechanism with 95° opening.
— Gives no spring-back and backlash. When the angle is near 0°, the torque will be released.
— Easy installation and detachment.
— Hinge can be easily fixed onto the mounting plate by pressing down.
— Less interference with adjacent objects due to wide throw opening.
— The safety pin prevents accidental unlocking of the lock lever. - Application
- Vending machines, ticket machines, contiguous doors, small cabinet door embedded in the walls.
- Sold separately
- Mounting Plate H95TSZ
Videos
Drawings / Illustrations
-
Show all
-
Show all
[Cut Out Dimensions]
-
Show all
[Locus Chart]
-
Show all
[Torque Mechanism]
Holds in position even if the door is inclined. -
Show all
[Easy Installation and Detachment]
-
Show all
[Door Locus Comparison]
-
Show all
[Alternative Installations]
Can be used on doors lined up side by side. -
Show all
[Torque Graph]
Although the torque will be released to prevent "spring-back"
at a nearly closed angle, the door will not be firmly kept closed. If detent function is needed, please use with catches. -
Show all
[Example Door Spec]
Spec Table
Body [Hinge Body]
Sold Separately [Mounting Plate]
CAD download
Body [Hinge Body]
Item Name |
---|
H95TSH-F |
Sold Separately [Mounting Plate]
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/12/06)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/12/06)

Note
When the angle is near 0°, the torque will be released.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Min Door Thickness
-
Max Door Thickness
-
Thickness of Mounting Plate (mm)