STAINLESS STEEL HANDLEZL-2004
8 / 8 total results
- STAINLESS STEEL HANDLE
- ZL-2004
- Zwei L Series



- — Ultra-premium "Zwei L finish": Using top-class polishing technology, the finish combines the elegance of Satin with the deep glow of Mirror.
— Can also be used on glass when used with the XL-2301 bracket. (optional part).
— Has sharper corners than the ZL-2001 and ZL-2002 handles. - Accessories
- Truss head screw M4 × 30 (SUS)
- Optional item
- ZL-2301 bracket
Videos
Drawings / Illustrations
Spec Table
Body
CAD download
Body
Item Name |
---|
ZL-2004-96 |
ZL-2004-128 |
ZL-2004-160 |
ZL-2004-192 |
ZL-2004-256 |
ZL-2004-320 |
ZL-2004-416 |
ZL-2004-512 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
ZL-2004-96 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-041-887 |
ZL-2004-128 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-041-888 |
ZL-2004-160 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-041-889 |
ZL-2004-192 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-041-890 |
ZL-2004-256 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-041-891 |
ZL-2004-320 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-041-892 |
ZL-2004-416 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-041-893 |
ZL-2004-512 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
100-041-894 |
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/07/12)

Note
When installing to thin sheet metal or acrylic sheet, mounting surface may not be horizontal and the sheet may warp. Please check with actual item.
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
Pitch P
-
- -
-
Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Installation Depth T (mm)
-
- -
-
Grip Thickness D (mm)
-
- -
-
Load Capacity kgf