AS-HK100

STAINLESS STEEL HOOKAS-HK100

2 / 2 total results

Filter items
  • STAINLESS STEEL HOOK
  • For Aluminium Frame
  • AS-HK100

Aluminium profile

●Can be attached to aluminium frames.
●Securely fasten with screws or simply hang it in place.
●Applicable for use on aluminium frames of 30 x 30 mm and 40 x 40 mm.
Application
●Factory, Production line
Recommended Screw
●M5 countersunk screws

Videos

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AS-HK100-30 110-054-619
AS-HK100-40 110-054-620
Image Item Name Purchase Item Code Quotation RoHS Material Finish Load Capacity N A B P Additional Feature Mounting Method Type Mounting Material Colour [For WEB Search] Main Material [For WEB Search] D Load Capacity kgf Available Aluminium Frame EAN Box Carton Weight (g)

AS-HK100-30

110-054-619

Stainless Steel (SUS304)

Barrel Polished

100

31

28

15

No

Aluminum Frame Hanging

Aluminium Frame for 30

Wood

Silver/Grey

Made of Stainless Steel

60

10.2

30×30

4510932225946

20

120

95

AS-HK100-40

110-054-620

Stainless Steel (SUS304)

Barrel Polished

100

41

38

20

No

Aluminum Frame Hanging

Aluminium Frame for 40

Wood

Silver/Grey

Made of Stainless Steel

60

10.2

40×40

4510932225953

20

120

103

Slide to See More


CAD download

Body

Item Name
AS-HK100-30
AS-HK100-40
Item Name 2D 3D Others RoHS Item Code
AS-HK100-30 DXF DWG SAT IGES X_T STEP 3DPDF

110-054-619

AS-HK100-40 DXF DWG SAT IGES X_T STEP 3DPDF

110-054-620

Slide to See More

Catalogue

Note

●The load capacity is based on the vertical force applied at the center of the hanging portion of the hook when attached to the aluminium frame.

Category

Your Recently Viewed Items

×
  • STAINLESS STEEL HOOK AS-HK100 For Aluminium Frame

×
Filter
Filter items
Search Clear All ×
Type
Load Capacity kgf
Material
Colour
Depth (mm)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More