- EBN-DA
FOLDING BRACKETEBN-DA
4 / 4 total results
Filter items
- Soft Close
- ●Can be folded when not in use, allowing full use of space.
●The built-in damper allows for soft-close motion.
●Automatically locks when flap is in opened position. The lock can be easily released by pushing the lever.
●Keeps in folded position and has click sound when fully closed.
●Can also be used with the EBN-303 (without damper type).
●No hinges are needed.
●This product is the successor to the EB-DA. It cannot be used in conjunction with the EB-DA.
●The access hole has been added, making it easier to install. - Application
- ●Shelves and tables (garages, recreational vehicles, commercial facilities, factories)
- Accessories
- ●Cross-recessed truss tapping screw ST4.8 x 38, Cross-recessed truss tapping screw ST4.8 x 16 (3 each)
- Optional item
- ●Folding Bracket EBN
●Interlock lever EBN-90
Videos
Related Information
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
EBN-303-DA-SL | 120-057-211 | eShop |
![]() |
![]() |
EBN-303-DA-BL | 120-057-212 | eShop |
![]() |
![]() |
EBN-317-DA-SL | 120-057-215 | eShop |
![]() |
![]() |
EBN-317-DA-BL | 120-057-216 | eShop |
![]() |
CAD download
Body
Item Name |
---|
EBN-303-DA-SL |
EBN-303-DA-BL |
EBN-317-DA-SL |
EBN-317-DA-BL |
Catalogue
Note
●Used in pairs. (Shelf width: Max. 1300 mm)
●Be careful not to get fingers caught in the bracket.
●Please use a screwdriver with a length of at least 100 mm during installation.
●Make sure the release lever is attached to bottom of the shelf for correct installation.
●Please make sure the wall can sustain the load.
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
Shape
-
-
Load Capacity kgf/piece
-
Material
-
-
RoHS 2
-
-
CAD
-