- Furniture and Architectural Hardware
- Sugatsune Introduces the AZ-AT: A Touchless Multi-Purpose Lid for Improved Hygiene
Sugatsune Introduces the AZ-AT: A Touchless Multi-Purpose Lid for Improved Hygiene Update:2024/06/15
Sugatsune, a leading manufacturer of high-quality hardware solutions, is proud to present the newest addition to its Multi-Purpose Lids Series – the AZ-AT Touchless Multi-Purpose Lid. This innovative, automatic lid is designed to enhance hygiene and safety in shared spaces, making it an ideal choice for a wide range of applications.
Touchless Operation for Improved Hygiene
The standout feature of the AZ-AT is its touchless lid operation. The flap opens automatically when a hand is detected by the sensor, eliminating the need for physical contact. This innovative approach helps to reduce the spread of pathogens, making the AZ-AT an excellent solution for public spaces, healthcare facilities, and other high-traffic areas. The sensor can be adjusted to recognize hand movements from 0 to 300 mm, preventing unintentional openings and ensuring a seamless user experience.
The AZ-AT also closes automatically and softly, providing an added layer of safety by allowing users to remove their hands without the risk of being trapped. In case of a power failure, the AZ-AT can still be opened and closed manually without losing its damping mechanism.
Versatile and Recognized Design
The AZ-AT Touchless Multi-Purpose Lid is suitable for a wide range of settings, including public spaces such as trains, stores, hotels, and offices, as well as healthcare facilities like hospitals, clinics, and laboratories. By minimizing the need for physical contact, the AZ-AT delivers hygiene in shared environments.
The innovative design of the AZ-AT has been recognized with the prestigious Interzum Award 2021 in the High Product Quality category. Made from stainless steel with a satin finish, the AZ-AT is a testament to Sugatsune's commitment to meeting the evolving needs of its customers.
Sugatsune's AZ-AT Touchless Multi-Purpose Lid sets a new standard for multi-purpose lids, prioritizing hygiene, safety, and convenience in shared spaces.
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.