CABLE GROMMETLS50F, LS60F
6 / 6 total results
Filter items
- — One-touch easy installation on sheet metal.
— Folding flap can close the opening when not in use.
— Can be used for thickness from 0.8 to 2.0 mm.
— Uses flame retardant material rated UL94V-0. - Application
- Operation consoles, steel cabinets , self-checkout
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Body [[LS50F] Hole diameter: 45 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS50F WT | 210-045-891 | |||
LS50F GR | 210-045-892 | |||
LS50F BL | 210-045-893 |
Body [[LS60F] Hole diameter: 55 mm]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
LS60F WT | 210-045-894 | |||
LS60F GR | 210-045-895 | |||
LS60F BL | 210-045-896 |
CAD download
Body [[LS50F] Hole diameter: 45 mm]
Item Name |
---|
LS50F WT |
LS50F GR |
LS50F BL |
Body [[LS60F] Hole diameter: 55 mm]
Catalogue
Note
Cannot be installed on wood boards.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Installation Hole Dimension l
-
- -
-
Installation Hole Dimension d
-
- -
-
Outer Dimensions L
-
- -
-
Outer Dimension D
-
- -
-
Suitable Door Thickness
-
- -
-
Lid Slot Width A
-
- -
-
Max Door Thickness
-
- -
-
Min Door Thickness
-
- -
-
RoHS 2
-
-
CAD
-
Loading