- MC-JM38
SEALED MAGNETIC CATCHMC-JM38
2 / 2 total results
Filter items
- — Covered with resin to prevent from rusting.
— Made of neodymium for strong magnetic force.
— The thickness is only 3.2 mm.
— Ideal for wet condition. It is recommended to use with the MC-JMP45 sealed counter plate. - Application
- Washing machine, kitchen equipment.
- Sold separately
- MC-JMP45 sealed counter plate
- Recommended Screw
- Countersunk screw M3
Drawings / Illustrations
Spec Table
Body [[Magnetic Catch]]
Sold Separately [[Counter Plate] Sold Separately]
CAD download
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/18)
Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/06/18)

Note
— Max. temperature: 80°C
— Recommended tightening torque: Max. 31.5 N.cm (3.2 kgf.cm)
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
RoHS 2
-
-
CAD
-
