HH-DN

RECESSED PULLHH-DN

3 / 3 total results

Filter items
  • RECESSED PULL
  • (Previous Name: 5103)
  • HH-DN
— Small flush pull handle made of metal.
— A new smaller size type is added to the lineup. The new HH-DN-29WB perfectly fits one finger.
— Can also be used on sheet metal when using with HH-DN-BKT bracket.
Accessories
— Countersunk truss head screw M4 x 12 (for wood installation)
Optional item
— Bracket for Sheet Metal HH-DN-BKT

Drawings / Illustrations

  • [Installation on Wood]
    HH-DN-29WB / HH-DN-40WB
  • [Installation on Wood]
    HH-DN-50WB
  • [Installation on Sheet Metal]
    HH-DN-29WB / HH-DN-40WB
  • [Installation on Sheet Metal]
    HH-DN-50WB
  • [Bracket for Sheet Metal]
    HH-DN-40BKT
  • [Bracket for Sheet Metal]
    HH-DN-50BKT

Spec Table

Body [RECESSED PULL]

Image Item Name Item Code Quotation
HH-DN-29WB 100-049-509
HH-DN-40WB 100-014-085
5103-80 100-014-084
Image Item Name Item Code Quotation RoHS Old Item Name Material Finish L1 L2 H1 H2 h1 h2 P1 P2 L3 H3 P3 R1 R2 h3 Body Type Installation Type Height H Type Installation Type (Arch) Applicable Mounting Grabbable Colour (For Search) EAN Box Carton Weight (g)

HH-DN-29WB

100-049-509

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

-

4510932216074

40

160

50

HH-DN-40WB

100-014-085

5103-55

Zinc Alloy

White Bronze

55

31.5

40

31.5

15.5

12.5

32

16

46

35

10

2

18

12.5

Recessed Pull

Female Screw

3

Pull

Recessed

Wood

Yes

Grey/Silver

4510932010078

40

160

35

5103-80

100-014-084

5103-80

Zinc Alloy

White Bronze

80

42

50

40

18

14

60

10

70

44

4.5

3

22

14

Recessed Pull

Female Screw

4

Pull

Recessed

Wood

Yes

Grey/Silver

4510932010085

20

80

85

Slide to See More

* Previous Name: 5103

Sold Separately [Bracket for Sheet Metal]

Image Item Name Item Code Quotation
HH-DN-40BKT 100-049-510
HH-DN-50BKT 100-049-511
Image Item Name Item Code Quotation RoHS EAN Box Carton Weight (g)

HH-DN-40BKT

100-049-510

4510932216081

40

160

19

HH-DN-50BKT

100-049-511

4510932216098

40

160

26

Slide to See More

CAD download

Body [RECESSED PULL]

Item Name
HH-DN-29WB
HH-DN-40WB
5103-80
Item Name 2D 3D Others RoHS Item Code
HH-DN-29WB DXF DWG SAT IGES X_T STEP 3DPDF

100-049-509

HH-DN-40WB DXF DWG SAT IGES X_T STEP 3DPDF

100-014-085

5103-80 DXF DWG SAT IGES X_T STEP 3DPDF

100-014-084

Slide to See More

Sold Separately [Bracket for Sheet Metal]

Item Name
HH-DN-40BKT
HH-DN-50BKT
Item Name 2D 3D Others RoHS Item Code
HH-DN-40BKT DXF DWG SAT IGES X_T STEP 3DPDF

100-049-510

HH-DN-50BKT DXF DWG SAT IGES X_T STEP 3DPDF

100-049-511

Slide to See More

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/09/08)

Catalogue (Note: Refer to Spec Table above for most current RoHS info | Catalogue Page Update 2021/09/08)

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More