360-P6W-30-32T+5

MOUNTING PLATE360-P6W-30-32T+5

1 / 1 total results

Filter items
  • MOUNTING PLATE
  • System 32 / 4 Holes / +5 mm Thick / Special Specifications
  • 360-P6W-30-32T+5
  • OLYMPIA Series
Specification
●Vertical adjustment: ⋅2.5 mm
●Thickness: 5 mm
●For the special specifications, the washer mounting position is shifted 7.5 mm forward. The side plate core material is reduced.
●For inset doors, the H dimension is the door thickness +16.5 mm.
●When using with GH-360FP, the H dimension is the door thickness +18.5 mm.
Sold separately
●Raised countersunk tapping screws 3.5⨯15

Related information

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Quotation
360-P6W-30-32T+5 160-045-730
Image Item Name Item Code Quotation RoHS EAN Box Weight (g)

360-P6W-30-32T+5

160-045-730

4510932189064

400

30

Slide to See More

CAD download

Body

Item Name
360-P6W-30-32T+5
Item Name 2D 3D Others RoHS Item Code
360-P6W-30-32T+5 DXF DWG SAT IGES X_T STEP 3DPDF

160-045-730

Slide to See More

Catalogue

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
RoHS 2
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More