TOP MOUNTED SLIDING DOOR SYSTEMFD25SP
1 / 1 total results
- TOP MOUNTED SLIDING DOOR SYSTEM
- One-way Damper / Recessed Upper Roller
- FD25SP
- FD Series
- Passed 300,000 open/close cycles in private test
- The sliding door system slides smoothly and operates with little effort. This FD series model was designed specifically to reduce installation time.
The one-way damper enables the door to be closed smoothly and quietly. - Opens with a light touch. Self and soft closing length: 60 mm.
- Specification
- Door Width: 410-1000 mm
Door Height: Max. 2400 mm
Door Thickness: Min. 24 mm
Load Capacity (per door): Max. 25 kg
Videos
In Use
Images
Drawings / Illustrations
Spec Table
Parts Set
Sold Separately
Sold Separately
Sold Separately
Selling Individually
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
FD25SP-WRH-SC | 250-050-821 | eShop |
||
FD25SP-WRH | 250-050-823 | eShop |
||
FD30-HTST-DB | 250-019-969 | eShop |
||
FD30-HBG-LBR | 250-017-151 | eShop |
CAD download
Unique Drawings (installation, locus, processing)
Parts Set
Item Name |
---|
FD25SPHCP |
Sold Separately
Item Name |
---|
FD25SP-TRM1820SC-SL |
FD25SP-TRM1820SC-UM |
FD25SP-TRM1820SC-WT |
FD25SP-TRM2000SC-SL |
FD25SP-TRM2000SC-UM |
FD25SP-TRM2000SC-WT |
FD25SP-TRM2730SC-SL |
FD25SP-TRM2730SC-UM |
FD25SP-TRM2730SC-WT |
FD25SP-TRM3640SC-SL |
FD25SP-TRM3640SC-UM |
FD25SP-TRM3640SC-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD25SP-TRM1820SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-635 |
|
FD25SP-TRM1820SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-636 |
|
FD25SP-TRM1820SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-637 |
|
FD25SP-TRM2000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-638 |
|
FD25SP-TRM2000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-639 |
|
FD25SP-TRM2000SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-640 |
|
FD25SP-TRM2730SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-641 |
|
FD25SP-TRM2730SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-642 |
|
FD25SP-TRM2730SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-643 |
|
FD25SP-TRM3640SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-644 |
|
FD25SP-TRM3640SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-645 |
|
FD25SP-TRM3640SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-646 |
Sold Separately
Item Name |
---|
FD25SP-TRH1820SC-SL |
FD25SP-TRH1820SC-UM |
FD25SP-TRH1820SC-WT |
FD25SP-TRH2000SC-SL |
FD25SP-TRH2000SC-UM |
FD25SP-TRH2000SC-WT |
FD25SP-TRH2730SC-SL |
FD25SP-TRH2730SC-UM |
FD25SP-TRH2730SC-WT |
FD25SP-TRH3640SC-SL |
FD25SP-TRH3640SC-UM |
FD25SP-TRH3640SC-WT |
Item Name | 2D | 3D | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|
FD25SP-TRH1820SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-647 |
|
FD25SP-TRH1820SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-648 |
|
FD25SP-TRH1820SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-649 |
|
FD25SP-TRH2000SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-650 |
|
FD25SP-TRH2000SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-651 |
|
FD25SP-TRH2000SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-652 |
|
FD25SP-TRH2730SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-653 |
|
FD25SP-TRH2730SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-654 |
|
FD25SP-TRH2730SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-655 |
|
FD25SP-TRH3640SC-SL | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-656 |
|
FD25SP-TRH3640SC-UM | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-657 |
|
FD25SP-TRH3640SC-WT | DXF | DWG | SAT | IGES | X_T | STEP |
250-052-658 |
Sold Separately
Item Name |
---|
FD30-HSB |
Selling Individually
Item Name |
---|
FD25SP-WRH-SC |
FD25SP-WRH |
FD30-HTST-DB |
FD30-HBG-LBR |
Catalogue
Manuals
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.