- PXB-BNS05
BRASS SWING DOUBLE HOOKPXB-BNS05
4 / 4 total results
Filter items
- BRASS SWING DOUBLE HOOK
- PXB-BNS05
- Brass Nouveau Series

360°Product Viewer
- A solid, elegant brass hook with a swing function.
Harmonizes beautifully with both modern and classic interiors. - Specification
- ●The hook part swings 180°. The friction feature provides constant torque preventing
unintentional swinging due to vibration.
●Because the arm can be folded to the side, it is unobtrusive when not in use and will not get
in the way.
●The hook tip is spherical so it is less likely to cause injury.
●Combines reliable strength with delicate design. - Accessories
- ●Cross-recessed pan head tapping screws 6⨯25
Videos
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
PXB-BNS05-241-PB | 110-048-802 |
![]() |
|
![]() |
PXB-BNS05-241-SB | 110-048-803 |
![]() |
|
![]() |
PXB-BNS05-241-AB | 110-048-804 |
![]() |
|
![]() |
PXB-BNS05-241-BL | 110-048-805 |
![]() |
CAD download
Body
Item Name |
---|
PXB-BNS05-241-PB |
PXB-BNS05-241-SB |
PXB-BNS05-241-AB |
PXB-BNS05-241-BL |
Catalogue
Note
●There may be some variation in the products finish due to characteristics of its material.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
