CABINET LOCK WITH INDICATOR2250
4 / 4 total results
Filter items
- CABINET LOCK WITH INDICATOR
- 2250
- Total Lock 2200 series

- ●With indicator: Unlocked - Blue, Locked - Red.
●For drawer and cabinet door application.
●An updated version of the 2200 model. Keys within the 2200 series can be shared using the same key number. - Accessories
- ●Cross-recessed countersunk screws 3.1 x 20, 2.1 x 10 (stainless steel)
●Key
●Ring
●Strike plate
Drawings / Illustrations
-
Show all
-
Show all
[For Drawers]
-
Show all
[For Right-handed Doors]
-
Show all
[Switching Drawer/Door Applications]
Remove the screw Ⓐ, rotate the cylinder 90°, and retighten screw Ⓐ. (The rotation direction will be to the left when switching from door to drawer application.) Make sure the key number is centered and in the upright position.
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
2250-24-B | 150-049-467 | eShop |
![]() |
![]() |
2250-24-D | 150-001-184 | eShop |
![]() |
![]() |
2250-30-B | 150-049-468 | eShop |
![]() |
![]() |
2250-30-D | 150-001-185 | eShop |
![]() |
Sold Separately
CAD download
Catalogue
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Type
-
-
Total Lock Series
-
Key Shape
-
-
Grade
-
Key Type
-
Suitable Door Thickness
-
- -
-
Cylinder Diameter
-
-
RoHS 2
-
