AZ-GD230K-HL

MULTI-PURPOSE LIDAZ-GD230K-HL

1 / 1 total results

Filter items

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

  • MULTI-PURPOSE LID
  • With Damper / Antiviral and Antibacterial Coating
  • AZ-GD230K-HL

  • Antiviral/antibacterial coating
  • Soft Close

trash grommet, stainless steel, trash chute, linen chute, waste chute, waste container, trash ring, disposal ring, waste management, built-in

●Has an antiviral and antivacterial coating. Similar model (without coating) is also available.
●The coating agent meets SIAA standards for both antiviral and antibacterial treatment.
●The coating will not peel off even if cleaning agents are applied to the surface.
Specification
●Operating temperature: 0~40 °C
Optional item
●Guide AZ-SLP (prevents detritus)

In Use

Drawings / Illustrations

  • [Cut Out Dimensions]
  • [Soft Close]
  • Coating applied to front surfaces and edges.

Spec Table

Body

Image Item Name Item Code Purchase Quotation
AZ-GD230K-HL 210-053-269
Image Item Name Purchase Item Code Quotation RoHS EAN Box Carton Weight (g)

AZ-GD230K-HL

210-053-269

4510932222228

1

10

1486

Slide to See More


CAD download

Body

Item Name
AZ-GD230K-HL
Item Name 2D 3D Others RoHS Item Code
AZ-GD230K-HL DXF DWG SAT IGES X_T STEP 3DPDF

210-053-269

Slide to See More

Catalogue

Note

●For vertical use only.
●Indoor use only.
●The closing speed varies depending on the operating temperature. When stored in below freezing temperatures, bring to location above 0 °C and wait several hours before use.

Category

Your Recently Viewed Items

You have no recently viewed products.

If you would like to keep track of items viewed, click on the "Keep History" button below.

You have no recently viewed products.

×
Filter
Filter items
Search Clear All ×
Opening Dimensions (Width)
  • -
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More