SOFT-CLOSE SLIDE5370
7 / 7 total results
- Self & Soft Closing
- —A soft-closing rail for heavy weights (load capacity up to 100 kgf).
—Soft-closing spring force can be manually switched.
—The inner member is detachable by lifting the lever. - Specification
- —Soft-closes at 55 mm distance from closed position.
- Recommended Screw
- —M5 flat head screws
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
5370-400 | 190-045-778 |
![]() |
|
![]() |
5370-450 | 190-045-779 |
![]() |
|
![]() |
5370-500 | 190-045-780 |
![]() |
|
![]() |
5370-550 | 190-045-781 |
![]() |
|
![]() |
5370-600 | 190-045-782 |
![]() |
|
![]() |
5370-650 | 190-045-783 |
![]() |
|
![]() |
5370-700 | 190-045-784 |
![]() |
CAD download
Body
Item Name |
---|
5370-400 |
5370-450 |
5370-500 |
5370-550 |
5370-600 |
5370-650 |
5370-700 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
5370-400 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-778 |
5370-450 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-779 |
5370-500 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-780 |
5370-550 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-781 |
5370-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-782 |
5370-650 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-783 |
5370-700 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-045-784 |
Catalogue
Note
—Be sure to read the "Cautions".
—Install a stopper to prevent the slide from being pushed in too far when stored.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N
-
Load Capacity kgf (Per Pair)
-
Slide Length
-
- -
-
Travel Length (mm)
-
Front Travel Length (mm)
-
Back Travel Length (mm)
-
Width W (mm)
-
- -
-
Height H (mm)
-
- -
-
RoHS 2
-
-
CAD
-
