- HG-S-ARP
ANGLE LIMITER PLATE FOR SWIVEL TORQUE HINGEHG-S-ARP
3 / 3 total results
Filter items
friction hinge, Positioning hinges, position controle
- —Plate and stopper form a set which can be installed to control the swivel angle of Swivel Torque Hinge HG-S.
—Two swivel directions and five angles can be selected according to the stopper installation position. - Other
- —Contact Sugatsune for angles other than 30°, 60°, 90°, 120°, or 150°.
- Accessories
- HG-S-34-ARP: Height 6.2 mm/2 pcs
HG-S-50-ARP: Height 6.2 mm/2 pcs
HG-S-70-ARP: Height 7.2 mm/2 pcs (height differs from other models. Cannot be used together.)
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HG-S-34ARP | 170-046-597 | |||
HG-S-50ARP | 170-046-598 | |||
HG-S-75ARP | 170-046-599 |
CAD download
Catalogue
Note
—Use screw loosening prevention adhesive when mounting screws.
—To fix the HG-S body, use hex socket head cap bolts (JIS B 1176).
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
-
RoHS 2
-
-
CAD
-
Loading