DOORSTOP MAGNETIC CATCH FOR GLASS DOORSHT-MSG72-ER
4 / 4 total results
Glass door stopper for bathrooms
Glass door stopper for bathrooms
- —A doorstop with a clean design that uses magnetic force to hold the door closed.
—In emergencies, the door can be opened without tools.
—Can be used in areas exposed to water such as shower booths.
—The magnet is coated with silicone rubber to catch doors gently. - Application
- —Shower rooms, bathrooms.
- Accessories
- —Operation seal
—Hex socket countersunk head screw M4⨯16 (stainless steel)
Videos
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
HT-MSG72-ER1-BL | 270-048-316 | eShop |
||
HT-MSG72-ER1-SM | 270-048-315 | eShop |
||
HT-MSG72-ER2-BL | 270-048-318 | eShop |
||
HT-MSG72-ER2-SM | 270-048-317 | eShop |
Sold Separately
Optional Parts
CAD download
Body
Item Name |
---|
HT-MSG72-ER1-BL |
HT-MSG72-ER1-SM |
HT-MSG72-ER2-BL |
HT-MSG72-ER2-SM |
Sold Separately
Item Name |
---|
HT-MSG62-U10 |
HT-MSG62-U12 |
HT-MSG62-U8-BL |
HT-MSG62-U8 |
HT-MSG62-U10-BL |
HT-MSG62-U12-BL |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
HT-MSG62-U10 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-043-851 |
|
HT-MSG62-U12 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-043-852 |
|
HT-MSG62-U8-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-053-371 |
|
HT-MSG62-U8 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-043-850 |
|
HT-MSG62-U10-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-053-372 |
|
HT-MSG62-U12-BL | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
270-053-373 |
Optional Parts
Catalogue
Manuals
Installation Manual (English) | 1453_2_ht_msg72er_a5_e.pdf |
---|
Note
—Install with product side at least 20mm from wall.
—Operating temperature: Max. 80°C.
—Please do not scratch the part of the silicone rubber which comes into contact with the strike plate. It may cause the silicone to break. If you do not use the strike plates sold separately, please make sure to use a flat one instead.
—The strike plate must be installed on the upper section of the door. Installation on the bottom or side of the door may cause misalignment.
—The magnetic force is the value when using with the strike plate.
—Use the product with a vertically opening hinge.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
RoHS 2
-
-
CAD
-