- ZL-1508
STAINLESS STEEL DOOR HANDLEZL-1508
4 / 4 total results
Filter items
- STAINLESS STEEL DOOR HANDLE
- ZL-1508
- Zwei L Series
- —The curving design is sharp.
—Ultrapremium Zwei L finish. Zwei L finish: Using top class polishing technology, these products combine the elegance of Satin with the deep glow of a Mirror.
—Made of highly corrosion resistant SUS316.
—Can be installed on both sides of glass, metal or wooden doors. Can
also be installed on a single side of glass, wood or metal doors. - Specification
- Dual side handle sets ZL-1508-WN are attached by ZL-1508-OS (for the outside) and ZL-1508-IS (for the inside).
- Accessories
- —ZL-1508-IS (single side specs): Hex key, hex socket set screw, mounting bracket
ZL-1508-WN (dual side specs): Hex key, bolt set - Optional item
- —Bracket ZL-1501-R
Drawings / Illustrations
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
ZL-1508-OS-320 | 100-048-628 | eShop |
||
ZL-1508-IS-320 | 100-048-629 | eShop |
||
ZL-1508-OS-640 | 100-048-630 | eShop |
||
ZL-1508-IS-640 | 100-048-631 | eShop |
Optional Parts
☆Limited inventory, contact sales associate for details.
CAD download
Body
Item Name |
---|
ZL-1508-OS-320 |
ZL-1508-IS-320 |
ZL-1508-OS-640 |
ZL-1508-IS-640 |
Optional Parts
Catalogue
Note
—Screws are not included in ZL-1508-OS and ZL-1508-IS. Prepare screws suitable for the door specifications.
—Bore holes with ±1 mm tolerance.
—While dimensions and installation are not expected to change, there may be changes to the internal structure. Please take note.
—When installing on a door outside the applicable thickness range, prepare separate bolts.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Pitch
-
- -
-
Length L (mm)
-
- -
-
Grip Thickness D (mm)
-
- -
-
Height H (mm)
-
- -
-
Min Door Thickness (mm)
-
- -
-
Max Door Thickness (mm)
-
- -
-
Suitable Door Thickness (mm)
-
- -
-
Suitable Glass Thickness (mm)
-
- -
-
RoHS 2
-
Loading