Product details
GOOD DESIGN AWARD 2021 Winner
The GOOD DESIGN AWARD is a movement aimed at enriching our lives and society through design. Since the foundation in 1957, it has been commonly associated with the "G Mark"–the symbol of winning the award.
2021 GOOD DESIGN AWARD Official Page
- HG-TAWJ40
SPRING-ASSIST TORQUE HINGEHG-TAWJ40
1 / 1 total results
- Free Stop
- Power Assist
spring assisted hinge, friction hinge, Positioning hinges, position controle
- ●The built-in spring makes lids feel lighter to open and close. (The hinge is for top-opening lids.)
●180° lift-assist and free-stop motion.
●The retaining torque can be adjusted by rotating the torque adjustment nut M6 (nominal 10 spanner) (0 to 3.5 N·m).
●Comes with covers to hide the screws and spring. - Specification
- ●Operating temperature: 0 °C~40 °C
- Application
- ●Medical equipment, stereo equipment, FA equipment, and various automatic equipment.
- Recommended Screw
- ●M5 screws (pan head, binder, truss)
Videos
Related Information
Drawings / Illustrations
-
Show all
-
Show all
[Component Parts]
-
Show all
[Torque Adjustment]
-
Show all
[180° Lift Assist and Free Stop]
-
Show all
[Compare Required Force]
-
Show all
[Lift Assist Mechanism]
For HG-TAWJ40 (2 pcs)
[Free-stop Mechanism] -
Show all
[Lid Size Guidelines]
-
Show all
[Application Example]
For lids that require wide opening -
Show all
For analysis devices
-
Show all
Spec Table
Body
CAD download
Catalogue
Manuals
Note
●Do not open/close the hinge before installation. The spring may snap shut and cause injury.
●When installing, ensure that both hinge shafts are levelled and aligned.
●Mount the lid on the bracket.
●Be sure to mount the included cover or hinge may cause injury.
●Do not forcibly remove the torque adjustment nut M6.
●Do not overtighten the torque adjustment nut M6. If tightened to 10 N·m or above, the part may deform and the durability may be affected.
Related products
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Length L (mm)
-
- -
-
Width W
-
- -
-
Torque kgf.cm
-
Torque kgf.cm/2pcs
