303

GLASS EDGE SEAL303

3 / 3 total results

Filter items
  • GLASS EDGE SEAL
  • 303

—Protects the edge of fixed glass.
—Seals the gap between fixed glass and glass doors.
—No tools are required for installation.

Drawings / Illustrations

Spec Table

Body

Image Item Name Item Code Purchase Quotation
303-8-16-3000 270-053-751
eShop
303-10-16-3000 270-053-752
eShop
303-12-16-3000 270-053-753
eShop
Image Item Name Purchase Item Code Quotation RoHS EAN

303-8-16-3000

eShop

270-053-751

4510932227124

303-10-16-3000

eShop

270-053-752

4510932227131

303-12-16-3000

eShop

270-053-753

4510932227148

Slide to See More

Please contact your local agent or nearest Sugatsune subsidiary for detail/availability.


CAD download

Body

Item Name
303-8-16-3000
303-10-16-3000
303-12-16-3000
Item Name 2D 3D Others RoHS Item Code
303-8-16-3000 DXF DWG SAT IGES X_T STEP 3DPDF

270-053-751

303-10-16-3000 DXF DWG SAT IGES X_T STEP 3DPDF

270-053-752

303-12-16-3000 DXF DWG SAT IGES X_T STEP 3DPDF

270-053-753

Slide to See More

Catalogue

Note

—Sold in 3000 mm lengths. Cut to the required length for use.

Category

Your Recently Viewed Items

×
Filter
Filter items
Search Clear All ×
RoHS 2
CAD
Loading
Cookies and Privacy

Cookies help us improve your website experience. By using our website, you agree to our use of cookies.

Learn More