- MC-MPM50BU
METAL-DETECTABLE SEALED MAGNETIC CATCHMC-MPM50BU
1 / 1 total results
- —Metal powder contained in silicone rubber allows for detection by metal detectors (if present in food) in case of unintentional breakage of the catch.
—Blue colour for simple visual verification.
—Compliant with the Food Sanitaion Act.
—Outer silicone rubber reduces the noise of closing doors.
—Because the fixing holes are reinforced with washers, the silicone rubber is less likely to split when fastened with screws. - Application
- —Food processing machinery
- Recommended Screw
- —Truss screws M4
Drawings / Illustrations
Spec Table
Body [[Body]]
Sold Separately [[Counter Plate]]
CAD download
Body [[Body]]
Item Name |
---|
MC-MPM50BU |
Sold Separately [[Counter Plate]]
Catalogue
Note
—Be sure to read the handling precautions before use.
—Do not use in strong acid or strong alkali environments.
—Do not use in locations constantly exposed to steam, hot water, or cold water.
—Use in environments at 80°C or below.
—Abrasion to surface may cause erosion. Mount to flat surfaces only.
—The recommended tightening torque value for mounting is 39 N⋅cm (4 kgf⋅cm).
—The size of the metal fragments which can be detected varies with the settings and performance of the metal detector. After checking the actual product, verify use with equipment.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Magnetic Force kgf
-
Magnetic Force N
-
Length L
-
- -
-
Width W
-
- -
-
Height H
-
- -
-
RoHS 2
-
-
CAD
-