- MLG13
MLG13
5 / 5 total results
Filter items
- Recommended Screw
- ●Hexagon socket bolt M4 (head diameter: ⌀7.6 mm or less, head height: 2.2 mm or less)
Drawings / Illustrations
Spec Table
Body [GUIDE RAIL]
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
MLG13-200 | 190-047-265 | eShop |
![]() |
![]() |
MLG13-300 | 190-047-266 | eShop |
![]() |
![]() |
MLG13-600 | 190-047-268 | eShop |
![]() |
![]() |
MLG13-800 | 190-047-269 | eShop |
![]() |
![]() |
MLG13-1200 | 190-047-270 | eShop |
![]() |
CAD download
Body [GUIDE RAIL]
Item Name |
---|
MLG13-200 |
MLG13-300 |
MLG13-600 |
MLG13-800 |
MLG13-1200 |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MLG13-200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-265 |
MLG13-300 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-266 |
MLG13-600 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-268 |
MLG13-800 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-269 |
MLG13-1200 | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-270 |
Catalogue
Note
●The rail mounting holes and ends are uncoated.
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
