- MLGX25
MLGX25
7 / 7 total results
- Other
- ●Grease is applied to the rail. When applying additional grease, use lithium soap grease.
- Recommended Screw
- ●Hexagon socket bolt M4 (head diameter: ⌀7.6 mm or less, head height: 2.2 mm or less)
Drawings / Illustrations
Spec Table
Body [MULTI-ROLLER LINEAR GUIDE RAIL]
CAD download
Body [MULTI-ROLLER LINEAR GUIDE RAIL]
Item Name |
---|
MLGX25-200S |
MLGX25-300S |
MLGX25-400S |
MLGX25-600S |
MLGX25-800S |
MLGX25-1000S |
MLGX25-1200S |
Item Name | 2D | 3D | Others | RoHS | Item Code | ||||
---|---|---|---|---|---|---|---|---|---|
MLGX25-200S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-257 |
MLGX25-300S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-258 |
MLGX25-400S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-259 |
MLGX25-600S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-260 |
MLGX25-800S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-261 |
MLGX25-1000S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-262 |
MLGX25-1200S | DXF | DWG | SAT | IGES | X_T | STEP | 3DPDF |
|
190-047-263 |
Catalogue
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity N (Per Pair)
-
Load Capacity kgf (Per Pair)
-
Rail Length L (mm)
-
- -
-
Height H (mm)
-
- -
-
Width W (mm)
-
- -
