- HG-S15-16C
DETENT SWIVEL HINGEHG-S15-16C
2 / 2 total results
Filter items
- Horizontal: Passed 20,000 private cycle tests
- Vertical: Passed 10,000 private cycle tests
- ●A 360° swivel hinge with a detent function.
● Two types of detent intervals are available:
- Every 30°
- Every 90°
●Wiring can be passed through the hole in the center.
●Friction is designed to be generated at the angle without detent. This allows for stable movement. - Specification
- ●Operating temperature: 0 - 40 °C
- Application
- ●To adjust the angle of tablet stands, processing machines, and equipment indicators.
- Recommended Screw
- ●M4 countersunk screw: 3 pcs, M4 screw: 3 pcs
Videos
Related Information
Drawings / Illustrations
-
Show all
-
Show all
[Cut Out Dimensions]
-
Show all
[Example of Mounting Directions]
Attach plate B side first, then plate A side. -
Show all
[Examples of Use]
Vertical installation for angle adjustment of monitors
* Reference load capacity: 1.5kg (at 20mm unbalanced load position) -
Show all
[Examples of Use]
Horizontal installation for tables -
Show all
[Allowable vertical load and moment]
Spec Table
Body
CAD download
Catalogue
Note
●Be sure to read the cautions.
Category
Your Recently Viewed Items
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
×
-
Retaining Torque kgf.cm
-
Length L (mm)
-
- -
-
Width W (mm)
-
- -
-
RoHS 2
-
-
CAD
-
