- GH-G07SHK
STAINLESS STEEL GLASS DOOR GRAVITY HINGEGH-G07SHK
4 / 4 total results
Filter items




Available Now
- ●The fixed shaft on the lower half of the hinge allows for easy door removal.
●Automatically closes from 70° using door weight and gravity.
●The self-closing force increases when the door nears the closed position to help ensure secure door closure. This reduces the possibility of unintended opening due to air pressure or other outside factors.
●Can be used in areas exposed to water such as shower booths.
●Self opens at 70~160°. Doors can be kept open when used together with door stoppers in the self-opening range. - Accessories
- ●Cross-recessed flat head screws M5×14 (Stainless steel, finish similar to hinges)
●Shaft fixing screw - Sold separately
- ●Glass Edge Protector
Spec Table
Body
Image | Item Name | Item Code | Purchase | Quotation |
---|---|---|---|---|
![]() |
GH-G07SHK-SM-R | 170-053-206 | eShop |
![]() |
![]() |
GH-G07SHK-SM-L | 170-053-205 | eShop |
![]() |
![]() |
GH-G07SHK-BL-R | 170-053-208 | eShop |
![]() |
![]() |
GH-G07SHK-BL-L | 170-053-207 | eShop |
![]() |
CAD download
Body
Item Name |
---|
GH-G07SHK-SM-R |
GH-G07SHK-SM-L |
GH-G07SHK-BL-R |
GH-G07SHK-BL-L |
Catalogue
Note
●Prioritize the door weight when determining the glass size.
●The hinge does not hold the door in a fully closed or fully open position. To hold the door closed, use a magnetic catch . Install a door stopper to hold the door when it is opened (70° to 160°).
●Take care not to tighten the fixing screws excessively
Related products
Category
Your Recently Viewed Items
You have no recently viewed products.
If you would like to keep track of items viewed, click on the "Keep History" button below.
You have no recently viewed products.
-
Load Capacity kgf (set/2pcs)
-
Load Capacity kgf/3pcs
-
Max Door Width (mm)
-
Max Door Height (mm)
-
RoHS 2
-
-
CAD
-
